Powerful Tools and Integration to Reduce Embedded Graphics Development Cost, Time and Risk


Creating professional-looking embedded Graphical User Interfaces (GUIs) with high-performance, cost-efficient microprocessors (MPUs) and 32-bit microcontrollers (MCUs) has never been easier with our powerful and free Microchip Graphics Suite (MGS). MGS is designed to help you produce professional-looking GUIs quickly and easily. This system of tools and software enables you to integrate interactive components, animation and imagery to a graphical display. It has a What You See Is What You Get (WYSIWYG)-based embedded GUI development system with features that reduce the time spent in fixing bugs and re-integrating code from external tool sets and libraries, which also reduces the cost and risk involved in designing compelling new products for your end users.

Why Should You Use Microchip Graphics Suite for Your Embedded GUI Development?


  • Performance: MGS was designed from the ground up to enable code portability across multiple 32-bit MCU and MPU families and the maximum utilization of available Graphics Processing Units (GPUs), multi-layer overlay graphics controllers and high-performance memory
  • Cost: MGS is free to design with and use with our 32-bit MCUs and MPUs as well as royalty free
  • Tightly integrated tools environment: For RTOS and bare-metal application paradigms, the tight integration between MPLAB® X Integrated Development Environment (IDE), MPLAB Harmony embedded software development framework and MGS produces an enhanced, interactive development system so that you can focus on creating and debugging your application-specific code, which leads to lower overall development costs, a shorter time to market and higher-quality products

Components Available in Microchip Graphics Suite


MGS Composer

Whatever your experience level is, MGS Composer allows you to quickly and easily create professional-looking embedded graphical interfaces that closely match other corporate-branded features of your product.

  • WYSIWYG GUI drawing screen and tool organizer
  • Objects such as image assets, widgets and text can be placed, moved and modified directly on the display area and then precisely recreated on the target system
  • Tools for layer management and widget editing

MGS Simulator

Everyone who will develop, review and approve work-in-progress GUIs does not necessarily have access to the required hardware because of hardware development time, distance or cost. The MGS Simulator solves this problem in two ways.

  • Web Mode is a globally shareable interactive graphics simulation solution, and through HTML, key stakeholders will be able to interact with your GUI with their preferred web browser
  • In Native Mode, the simulator can debug the design files of the GUI on Windows® desktop computers to enable GUI development prior to hardware availability 

Need Help Getting Started or Want to Learn More?


The Microchip Graphics Wiki on GitHub has resources to help you get started with designing amazing GUIs with our microcontrollers. The wiki includes information on basic graphics concepts, a discussion of the importance of graphics in embedded devices, a breakdown of the available widgets in the MGS library and details on how MGS works to help you develop fast, beautiful GUIs for your design. It also includes repositories for the Microchip Graphics Support Package and Graphics Application Package.

Explore Quick Start Guides


Creating a New Graphics Application

Go from concept to display in minutes instead of days. This how-to guide takes you step by step through the process of creating a graphics-enabled application from scratch using MGS.

Adding an Event to a Graphics Application

An excellent embedded GUI allows the user to easily interact with it. This guide shows you how to enable your graphics application to recognize and respond to touches, swipes and other user interactions.